IESNA:LM-63-2002
[TEST]P942389
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6B-840-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]32283
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 220.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
4301.9 3966.8 3661.4 3377 3144.9 3045.4 3040.1 3092.5 3232.1 3528.8
3991.3 4532.3 5143.1 5813.3 6375.2 6883.1 7354.3 7876.1 8301.9 8759.2
9322.9 9694.6 9968.6 10321.1 10827.2 11853.4 13387.5 15319.4 16912.8 16701.6
13701.6 7347.3 2396.2 1017.5 397.9 130.9 0
4301.9 3991.3 3687.6 3399.7 3167.5 3052.4 3054.1 3103 3240.8 3534
3987.8 4506.1 5118.7 5797.6 6361.3 6876.1 7336.8 7830.7 8275.8 8734.7
9288 9715.6 10010.5 10261.8 10785.4 11748.7 13207.7 15141.4 16846.5 16661.5
13961.6 7759.2 2755.7 1059.3 445 158.8 0
4301.9 4001.8 3710.3 3434.6 3204.2 3073.3 3055.9 3087.3 3193.7 3418.9
3804.5 4322.9 4921.5 5562 6165.8 6708.6 7162.3 7577.7 8015.7 8514.9
9069.8 9668.4 10157.1 10535.8 10998.3 11781.9 13040.2 14935.5 17092.5 17958.2
15970.4 10368.3 4132.6 1846.4 815 291.4 0
4301.9 3996.5 3731.2 3473 3247.8 3116.9 3078.5 3101.2 3174.5 3340.3
3652.7 4096 4624.8 5202.5 5795.8 6417.1 7008.7 7506.1 7973.8 8485.2
9106.5 9727.8 10293.2 10801.1 11390.9 12129.2 13281 15162.3 18026.2 20844.7
20794.1 15352.6 7816.8 3691.1 1706.8 584.6 0
4301.9 4022.7 3781.9 3558.5 3354.3 3209.4 3155.3 3165.8 3221.6 3343.8
3565.5 3905.8 4361.3 4849.9 5364.8 5972.1 6678.9 7417.1 8069.8 8745.2
9397.9 10125.7 10893.6 11623.1 12439.8 13469.5 14919.7 17055.9 20467.8 24767.9
26312.4 20541.1 13347.3 6849.9 2966.8 923.2 0
4301.9 4019.2 3797.6 3574.2 3373.5 3221.6 3160.6 3174.5 3228.6 3347.3
3546.3 3877.8 4315.9 4797.6 5300.2 5893.6 6607.3 7357.8 8045.4 8752.2
9424.1 10150.1 10918 11687.6 12542.8 13605.6 15054.1 17162.3 20471.2 24675.4
26300.2 20850 13289.7 6743.5 2902.3 890.1 0
4301.9 4055.9 3855.2 3670.2 3495.6 3356 3284.5 3272.3 3324.6 3431.1
3602.1 3865.6 4200.7 4603.8 5103 5671.9 6411.9 7240.9 8146.6 9110
10078.6 11031.4 11930.2 12804.6 13729.5 14773.2 15951.2 17404.9 19268.8 21033.2
19952.9 14028 6012.2 1914.5 691.1 169.3 0
4301.9 4101.2 3942.4 3806.3 3677.1 3563.7 3490.4 3455.5 3478.2 3570.7
3720.8 3916.2 4174.5 4534 5024.4 5645.7 6389.2 7244.3 8172.8 9118.7
10019.2 10879.6 11698.1 12486.9 13197.2 13816.8 14303.7 14577.7 14350.8 12633.5
8031.4 2809.8 1103 633.5 314.1 108.2 0
4301.9 4164.1 4057.6 3966.8 3886.6 3808 3759.2 3743.5 3759.2 3820.3
3923.2 4069.8 4288 4623 5069.8 5637 6322.9 7097.7 7888.3 8659.7
9370 10073.3 10656.2 11172.8 11551.5 11740 11670.2 11120.4 9614.3 6476.5
2678.9 1150.1 787.1 553.2 354.3 153.6 0
4301.9 4225.1 4174.5 4137.9 4103 4076.8 4071.6 4094.2 4141.4 4226.9
4340.3 4490.4 4694.6 5003.5 5399.7 5921.5 6563.7 7288 8047.1 8836
9637 10427.6 11160.6 11792.3 12293.2 12488.7 12110 10651 7551.5 3406.6
1411.9 904 640.5 438 286.2 130.9 0
4301.9 4314.1 4321.1 4340.3 4361.3 4392.7 4439.8 4520.1 4630 4769.6
4949.4 5169.3 5474.7 5900.5 6457.3 7132.6 7897 8706.8 9548 10390.9
11226.9 12047.1 12818.5 13347.3 13450.3 12898.8 11434.6 8846.4 5118.7 1918
991.3 685.9 474.7 293.2 174.5 62.8 0
4301.9 4338.6 4370 4422.3 4467.7 4521.8 4595.1 4684.1 4808 4958.1
5137.9 5371.7 5680.6 6087.3 6579.4 7153.6 7783.6 8443.3 9127.4 9797.6
10438.1 11073.3 11612.6 11919.7 11787.1 11055.9 9582.9 7308.9 4165.8 1579.4
842.9 574.2 397.9 239.1 130.9 36.6 0
4301.9 4366.5 4431.1 4500.9 4577.7 4644 4734.7 4837.7 4945.9 5090.8
5251.3 5432.8 5668.4 5963.4 6307.2 6692.9 7113.5 7546.3 7989.5 8408.4
8801.1 9118.7 9282.7 9150.1 8612.6 7588.1 6172.8 4471.2 2539.3 1165.8
710.3 502.6 356 232.1 137.9 47.1 0
4301.9 4399.7 4513.1 4630 4731.2 4809.8 4895.3 4961.6 5012.2 5061.1
5096 5122.2 5146.6 5158.8 5139.6 5054.1 4897 4706.8 4520.1 4246.1
3797.6 3223.4 2670.2 2209.4 1832.5 1534 1301.9 1120.4 966.8 836
703.3 588.1 478.2 357.8 228.6 83.8 0
4301.9 4448.5 4593.4 4734.7 4830.7 4893.6 4926.7 4938.9 4912.7 4867.4
4801.1 4703.3 4544.5 4338.6 4080.3 3794.1 3514.8 3247.8 2984.3 2719
2450.3 2205.9 1996.5 1790.6 1610.8 1453.8 1322.9 1209.4 1099.5 989.5
860.4 736.5 593.4 443.3 260 103 0
4301.9 4490.4 4671.9 4801.1 4881.3 4907.5 4891.8 4863.9 4799.3 4706.8
4555 4317.6 4045.4 3785.3 3584.6 3418.9 3233.9 3020.9 2802.8 2598.6
2432.8 2343.8 2214.7 2036.7 1867.4 1713.8 1558.5 1406.6 1272.3 1143.1
994.8 832.5 644 455.5 265.3 127.4 0
4301.9 4525.3 4719 4839.5 4883.1 4869.1 4842.9 4783.6 4677.1 4511.4
4291.5 4057.6 3846.4 3661.4 3485.2 3312.4 3129.2 2935.4 2766.1 2638.7
2600.4 2589.9 2500.9 2354.3 2195.5 2033.2 1837.7 1645.7 1467.7 1317.6
1171 1008.7 848.2 654.5 457.2 237.3 0
4301.9 4562 4760.9 4867.4 4876.1 4839.5 4792.3 4701.6 4537.5 4336.8
4157.1 4008.7 3849.9 3664.9 3459 3256.6 3045.4 2846.4 2663.2 2558.5
2523.6 2478.2 2424.1 2331.6 2171 2010.5 1870.9 1741.7 1642.2 1532.3
1394.4 1247.8 1089 902.3 706.8 420.6 0
4301.9 4584.7 4781.9 4860.4 4851.7 4797.6 4724.3 4598.6 4411.9 4244.3
4127.4 4014 3872.6 3689.4 3466 3209.4 2956.4 2717.3 2507.9 2415.4
2317.6 2251.3 2172.8 2005.2 1839.4 1712 1605.6 1528.8 1467.7 1371.7
1277.5 1134.4 973.8 816.8 631.8 375.2 0
4301.9 4593.4 4801.1 4867.4 4839.5 4781.9 4689.4 4527.1 4345.6 4211.2
4111.7 4008.7 3876.1 3706.8 3471.2 3181.5 2862.1 2575.9 2354.3 2244.3
2122.2 2012.2 1856.9 1671.9 1530.5 1422.3 1336.8 1265.3 1188.5 1099.5
1033.2 895.3 729.5 596.9 459 230.4 0
4301.9 4619.6 4815 4870.9 4841.2 4774.9 4661.4 4497.4 4315.9 4190.2
4096 3982.6 3858.6 3677.1 3443.3 3155.3 2827.2 2504.4 2263.5 2101.2
1938.9 1820.2 1652.7 1514.8 1382.2 1279.2 1197.2 1132.6 1078.5 1017.5
1075 891.8 680.6 520.1 385.7 160.6 0
4301.9 4617.8 4818.5 4876.1 4844.7 4771.4 4670.2 4499.1 4312.4 4193.7
4096 3987.8 3867.4 3691.1 3462.5 3172.8 2842.9 2513.1 2256.5 2085.5
1923.2 1799.3 1635.3 1493.9 1361.3 1256.5 1174.5 1111.7 1064.6 1003.5
1109.9 822 651 523.6 389.2 160.6 0
